Product Hierarchy
Product Hierarchy

47140QS - TC XLPE/CPE, 4 C #10 Str BC, XLPE Ins, E1, OS, Blk CPE Jkt, 600V TC 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/CPE, 4 Conductor 10AWG (7x18) Bare Copper, XLPE Insulation, E1 Color Code, Beldfoil® shield (100% coverage) with drain wire, Black CPE Outer Jacket, 600V TC 90C Dry 75C Wet SUN RES

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor107x18BC - Bare Copper4
Conductor Count: 4
Insulation
MaterialNominal DiameterNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.174 in0.031 in
Color Chart
NumberColor
1Black
2White
3Red
4Green
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeAlum / PolyBeldfoil®100 %TC - Tinned Copper10
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
CPE - Chlorinated Polyethylene0.518 in0.047 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
1.04 Ohm/1000ft
Current
Max. Recommended Current [A]
32 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 239 lbs/1000ft
Max Recommended Pulling Tension: 332 lbs
Min Bend Radius/Minor Axis: 5.2 in

Standards

NEC/(UL) Specification: TC, XHHW-2

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

History

Update and Revision: Revision Number: 0.24 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product