Product Hierarchy
Product Hierarchy

47091R - TC XLPE/CPE, 13 C #14 Str TC, XLPE Ins E1, Blk CPE Jkt, 600V TC 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/CPE, 13 Conductor 14AWG (7x22) Tinned Copper, XLPE Insulation E1 Color Code, Black CPE Outer Jacket, 600V TC 90C Dry/Wet SUN RES

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor147x22TC - Tinned Copper13
Conductor Count: 13
Insulation
MaterialNominal Diameter
XLP, XLPO, XLPE (Thermoset)0.132 in
Color Chart
NumberColor
1Black and Numbered 1
2White and Numbered 2
3Red and Numbered 3
4Green and Numbered 4
5Orange and Numbered 5
6Blue and Numbered 6
7White/Black and Numbered 7
8Red/Black and Numbered 8
9Green/Black and Numbered 9
10Orange/Black and Numbered 10
11Blue/Black and Numbered 11
12Black/White and Numbered 12
13Red/White and Numbered 13
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
CPE - Chlorinated Polyethylene0.722 in0.063 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Current
Max. Recommended Current [A]
12.5 Amps per conductor @ 30°C
Voltage
UL DescriptionUL Voltage RatingVoltage Rating [V]
TC600 V RMS (Type TC)600 V RMS (Type TC)

Temperature Range

UL Temp Rating: 90°C Dry, 90°C Wet
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 329 lbs/1000ft
Max Recommended Pulling Tension: 419 lbs
Min Bend Radius/Minor Axis: 2.89 in

Standards

NEC/(UL) Specification: TC, XHHW-2
Other Standards: ICEA S-73-532, S-95-658, S-61-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.23 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product