(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
12 GHz, 4K UHD Precision Video Cable, RG-6 Type, 75 Ohm 5 Coax 18 AWG solid 0.040" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets
| Suitable Applications: | SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p |
| RG Type: | 6 |
| Series Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 | Solid | 0.040 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.180 in (4.57 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.274 in (6.96 mm) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.970 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.23 dB/100ft |
| 3.58 MHz | 0.44 dB/100ft |
| 5 MHz | 0.51 dB/100ft |
| 6 MHz | 0.56 dB/100ft |
| 7 MHz | 0.59 dB/100ft |
| 10 MHz | 0.70 dB/100ft |
| 12 MHz | 0.75 dB/100ft |
| 25 MHz | 1.04 dB/100ft |
| 55 MHz | 1.45 dB/100ft |
| 67.5 MHz | 1.58 dB/100ft |
| 71.5 MHz | 1.62 dB/100ft |
| 88.5 MHz | 1.78 dB/100ft |
| 100 MHz | 1.89 dB/100ft |
| 135 MHz | 2.10 dB/100ft |
| 143 MHz | 2.16 dB/100ft |
| 180 MHz | 2.44 dB/100ft |
| 270 MHz | 2.97 dB/100ft |
| 360 MHz | 3.45 dB/100ft |
| 540 MHz | 4.30 dB/100ft |
| 720 MHz | 5.00 dB/100ft |
| 750 MHz | 5.10 dB/100ft |
| 1000 MHz | 5.90 dB/100ft |
| 1500 MHz | 7.30 dB/100ft |
| 2000 MHz | 8.50 dB/100ft |
| 2250 MHz | 9.10 dB/100ft |
| 3000 MHz | 10.6 dB/100ft |
| 4500 MHz | 13.2 dB/100ft |
| 6000 MHz | 15.5 dB/100ft |
| 12000 MHz | 23.0 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 15.9 pF/ft (52.2 pF/m) | 75 Ohm | 85% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +75°C |
| Max. Pull Tension: | 280 lbs (130 kg) |
| Bulk Cable Weight: | 366 lbs (166 kg) |
| Environmental Suitability: | Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft, FT4 |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-01 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.281 Revision Date: 04-15-2025 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 4694RX5 B59CUT | Black | Reel | |
| 4694RX5 B591000 | Black | Reel | 1,000 ft |