(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)RG-6, 12 GHz, Ultra High Definition, Micro BNC, 3 Piece crimp connector
Suitable Applications: | HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
Packaging: | 50 per package |
Number of Pieces: | 3 |
Weight: | 0.35kgs / 0.761lbs per 50 pack |
Electrical Characteristics Notes: | SMPTE 2082-1 Return Loss or better |
Footprint/Type: | Coax |
Connector Interface Type: | Micro BNC |
Gender: | Male - plug |
Connector Series Name: | UHD |
Locking: | No |
Tool Compatibility: | BB3PHCT (crimp) & BB3PHCTD6 (crimp) |
Termination Type: | Crimp |
Cable Center Conductor Diameter Limits: | 0.3740 - 0.0401 in |
Cable Dielectric Diameter Limits: | 0.1771 - 0.1870 in |
Cable Outer Jacket Diameter Limits: | 0.2657 - 0.2795 in |
RG Type: | 6 |
Environmental Space: | Indoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Plenum (Y/N): | Yes |
Item # | UPC |
---|---|
4694RMBUHD3 B50 | 612825489177 |
Update and Revision: | Revision Number: 0.17 Revision Date: 11-09-2022 |