(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
12 GHz BNC Plug, One Piece RG-6 Compression Connector
| Packaging: | 50 per package |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Nut | Brass, Nickel Plated |
| Body | Brass, Nickel Plated |
| Contact | Brass, Gold Plated |
| Insulator | PTFE |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-1485 | 15 dB |
| 1485-3000 | 10 dB |
| 3000-6000 | 7 dB |
| 6000-12000 | 4 dB |
| Electrical Characteristics Notes: | SMPTE 2082-1 Return Loss or better |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | UHD |
| Color Band: | Green |
| Locking: | No |
| Tool Compatibility: | CPLCRBC-BR (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | 0.3740 - 0.0401 in |
| Cable Dielectric Diameter Limits: | 0.1771 - 0.1850 in |
| Cable Outer Jacket Diameter Limits: | 0.2657 - 0.2854 in |
| RG Type: | 6 |
| Environmental Space: | Indoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 4694RBUHD1 B50 | Green | 845671005554 |
| Update and Revision: | Revision Number: 0.150 Revision Date: 03-09-2026 |