(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)75 Ohm SDI Coax, RG-6, 18 AWG Solid Silvered Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVDF Jacket, Indoor/Outdoor CMP
Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p, OSP |
RG Type: | 6 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 0.040 in | SC - Silvered Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.168 in (4.27 mm) | White |
Layer | Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.229 in (5.82 mm) |
Overall Cable Diameter (Nominal): | 0.229 in (5.82 mm) |
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.23 dB/100ft |
3.58 MHz | 0.46 dB/100ft |
5 MHz | 0.54 dB/100ft |
6 MHz | 0.58 dB/100ft |
7 MHz | 0.63 dB/100ft |
10 MHz | 0.73 dB/100ft |
12 MHz | 0.80 dB/100ft |
25 MHz | 1.11 dB/100ft |
55 MHz | 1.57 dB/100ft |
67.5 MHz | 1.73 dB/100ft |
71.5 MHz | 1.77 dB/100ft |
88.5 MHz | 1.92 dB/100ft |
100 MHz | 2.07 dB/100ft |
135 MHz | 2.39 dB/100ft |
143 MHz | 2.46 dB/100ft |
180 MHz | 2.76 dB/100ft |
270 MHz | 3.42 dB/100ft |
360 MHz | 4.02 dB/100ft |
540 MHz | 5.08 dB/100ft |
720 MHz | 6.01 dB/100ft |
750 MHz | 6.15 dB/100ft |
1000 MHz | 7.29 dB/100ft |
1500 MHz | 9.27 dB/100ft |
2000 MHz | 11.02 dB/100ft |
2250 MHz | 11.84 dB/100ft |
3000 MHz | 14.12 dB/100ft |
4500 MHz | 18.19 dB/100ft |
6000 MHz | 21.53 dB/100ft |
12000 MHz | 33.02 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.4 Ohm/1000ft (21 Ohm/km) | 2.9 Ohm/1000ft (9.5 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating |
---|---|
125°C | -20°C to +125°C |
Stationary Min. |
---|
2.3 in (58 mm) |
Max. Pull Tension: | 92 lbs (42 kg) |
Bulk Cable Weight: | 36 lbs/1000ft (54 kg/km) |
Environmental Suitability: | Indoor/Outdoor |
Flammability / Reaction to Fire: | NFPA 262, FT6 |
NEC / UL Compliance: | CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.15 Revision Date: 04-29-2024 |