75 Ohm SDI Coax, RG-6, 18 AWG Solid Silvered Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMP
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| RG Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 AWG | Solid | 0.040 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.168 in (4.27 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.229 in (5.82 mm) |
| Overall Cable Diameter (Nominal): | 0.229 in (5.82 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.23 dB/100ft |
| 3.58 MHz | 0.46 dB/100ft |
| 5 MHz | 0.54 dB/100ft |
| 6 MHz | 0.58 dB/100ft |
| 7 MHz | 0.63 dB/100ft |
| 10 MHz | 0.73 dB/100ft |
| 12 MHz | 0.80 dB/100ft |
| 25 MHz | 1.11 dB/100ft |
| 55 MHz | 1.57 dB/100ft |
| 67.5 MHz | 1.73 dB/100ft |
| 71.5 MHz | 1.77 dB/100ft |
| 88.5 MHz | 1.92 dB/100ft |
| 100 MHz | 2.07 dB/100ft |
| 135 MHz | 2.39 dB/100ft |
| 143 MHz | 2.46 dB/100ft |
| 180 MHz | 2.76 dB/100ft |
| 270 MHz | 3.42 dB/100ft |
| 360 MHz | 4.02 dB/100ft |
| 540 MHz | 5.08 dB/100ft |
| 720 MHz | 6.01 dB/100ft |
| 750 MHz | 6.15 dB/100ft |
| 1000 MHz | 7.29 dB/100ft |
| 1500 MHz | 9.27 dB/100ft |
| 2000 MHz | 11.02 dB/100ft |
| 2250 MHz | 11.84 dB/100ft |
| 3000 MHz | 14.12 dB/100ft |
| 4500 MHz | 18.19 dB/100ft |
| 6000 MHz | 21.53 dB/100ft |
| 12000 MHz | 33.02 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.4 Ohm/1000ft | 2.9 Ohm/1000ft (9.5 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 60°C | 0°C to +75°C |
| Installation Min. |
|---|
| 2.3 in (58 mm) |
| Max. Pull Tension: | 92 lbs (42 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 4694R |
| Update and Revision: | Revision Number: 0.323 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 4694P 0101000 | Black | Reel | 1,000 ft | 612825406808 |
| 4694P 0105000 | Black | Reel | 5,000 ft | 612825406815 |
| 4694P 0061000 | Blue, Light | Reel | 1,000 ft | 612825406785 |
| 4694P N3U1000 | Green, Mil | Reel | 1,000 ft | 612825406754 |
| 4694P 0031000 | Orange | Reel | 1,000 ft | 612825406778 |
| 4694P 0021000 | Red | Reel | 1,000 ft | 612825406761 |
| 4694P 0071000 | Violet | Reel | 1,000 ft | 612825406792 |