Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
12 GHz Coax, 4K UHD Precision Flexible Video Cable, RG-6/U Type, 75 Ohm, 18 AWG solid .040" silver plated copper conductor, gas-injected foam HDPE insulation, dual tinned copper braid shield (95% coverage each), CM, PVC jacket.
| Suitable Applications: | SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| RG Type: | 6 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | Solid | 0.040 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.180 in (4.57 mm) | White |
| Insulation Table Notes: | Gas Injected |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Tinned Copper (TC) | 95% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.276 in (7.01 mm) |
| Overall Cable Diameter (Nominal): | 0.276 in (7.01 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.19 dB/100ft |
| 3.58 MHz | 0.37 dB/100ft |
| 5 MHz | 0.45 dB/100ft |
| 6 MHz | 0.49 dB/100ft |
| 7 MHz | 0.53 dB/100ft |
| 10 MHz | 0.63 dB/100ft |
| 12 MHz | 0.69 dB/100ft |
| 25 MHz | 1.01 dB/100ft |
| 55 MHz | 1.52 dB/100ft |
| 67.5 MHz | 1.70 dB/100ft |
| 71.5 MHz | 1.75 dB/100ft |
| 88.5 MHz | 1.96 dB/100ft |
| 100 MHz | 2.09 dB/100ft |
| 135 MHz | 2.45 dB/100ft |
| 143 MHz | 2.52 dB/100ft |
| 180 MHz | 2.86 dB/100ft |
| 270 MHz | 3.56 dB/100ft |
| 360 MHz | 4.17 dB/100ft |
| 540 MHz | 5.25 dB/100ft |
| 720 MHz | 6.18 dB/100ft |
| 750 MHz | 6.32 dB/100ft |
| 1000 MHz | 7.44 dB/100ft |
| 1500 MHz | 9.39 dB/100ft |
| 2000 MHz | 11.09 dB/100ft |
| 2250 MHz | 11.87 dB/100ft |
| 3000 MHz | 14.09 dB/100ft |
| 4500 MHz | 18.04 dB/100ft |
| 6000 MHz | 21.71 dB/100ft |
| 12000 MHz | 40.53 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.4 Ohm/1000ft (21 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | 15.9 pF/ft (52.2 pF/m) | 75 Ohm | 85% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.75 in (69.9 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 80 lbs (36 kg) |
| Bulk Cable Weight: | 48 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks.// (1) #Elements@Conductor1: 1 (Previously Blank) (2) Size@Conductor1: 18 AWG (Previously Blank) (3) Nominal Diameter: 0.0427 in (Previously 0.040 in) (4) Color@Color Chart 01: White (Previously Blank) (5) Layer@OuterShield1 1: 1(Previously Blank) (6) Coverage@OuterShield1 2: 94% (Previously 95%) (7) Layer@OuterShield1 2: 1(Previously Blank) (8) Coverage@OuterShield1 2: 93% (Previously 95%) (9) Cable Diameter (Nominal): 0.276 in (Previously Blank) (10) Bulk Cable Weight: 48 lbs/1000ft (Previously 49 lbs/1000ft) |
| Update and Revision: | Revision Number: 0.184 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 4694F B591000 | Black, Matte | Reel | 1,000 ft | 612825424895 |
| 4694F B595000 | Black, Matte | Reel | 5,000 ft | 612825424970 |
| 4694F G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825424925 |
| 4694F G7W1000 | Green, Matte | Reel | 1,000 ft | 612825424918 |
| 4694F G8L1000 | Orange, Matte | Reel | 1,000 ft | 612825424949 |
| 4694F G7V1000 | Red, Matte | Reel | 1,000 ft | 612825424901 |
| 4694F Z4B1000 | Violet | Reel | 1,000 ft | 612825424963 |
| 4694F G7Y1000 | White, Matte | Reel | 1,000 ft | 612825424932 |
| 4694F G8M1000 | Yellow, Matte | Reel | 1,000 ft | 612825424956 |