Product Hierarchy
Product Hierarchy

4694ELW - 4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, LSZH Jkt


75 Ohm SDI Coax, RG-6, 18 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket

Product Overview

Suitable Applications: Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidSC - Silvered Copper1.0 mm1
Conductor Count: 1
Insulation
TypeMaterialNominal Diameter
DielectricPE - Polyethylene (Foam)4.57 mm
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.96 mm

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
21 Ohm/km9.2 Ohm/km
Capacitance
Nom. Capacitance Conductor to Shield
52 pF/m
Inductance
Nominal Inductance
0.35 µH/m
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5 - 1600 MHz23 dB
1600 - 4500 MHz21 dB
4500 - 12000 MHz15 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.75 dB/100m
3.58 MHz1.44 dB/100m
5 MHz1.67 dB/100m
6 MHz1.84 dB/100m
7 MHz1.94 dB/100m
10 MHz2.3 dB/100m
12 MHz2.5 dB/100m
25 MHz3.4 dB/100m
55 MHz4.8 dB/100m
67.5 MHz5.2 dB/100m
71.5 MHz5.3 dB/100m
88.5 MHz5.8 dB/100m
100 MHz6.2 dB/100m
135 MHz6.9 dB/100m
143 MHz7.1 dB/100m
180 MHz8.0 dB/100m
270 MHz9.7 dB/100m
360 MHz11.3 dB/100m
540 MHz14.1 dB/100m
720 MHz16.4 dB/100m
750 MHz16.7 dB/100m
1000 MHz19.4 dB/100m
1500 MHz23.9 dB/100m
2000 MHz27.9 dB/100m
2250 MHz29.9 dB/100m
3000 MHz34.8 dB/100m
4500 MHz43.3 dB/100m
6000 MHz50.8 dB/100m
12000 MHz75.4 dB/100m
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
4 ns/m85%

Temperature Range

Installation Temp Rating: -5°C To +50°C
Installation Temperature Range: -5°C To +50°C
Operating Temperature Range: -30°C to +75°C

Mechanical Characteristics

Bulk Cable Weight: 66 kg/km
Maximum Recommended Pulling Tension: 305 N
Minimum Bend Radius During Installation: 70 mm
Minimum Minor Axis Bend Radius: 70 mm

Standards

CPR Euroclass: Cca-s1a,d1,a1
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor - Euroclass Cca
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: No
MII Order #39 (China RoHS): No

Suitability

Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes - UL 1581 sec 1200 Black Only

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 4694P

Related Part Numbers

Non-Plenum Number: 4694R

History

Update and Revision: Revision Number: 0.236 Revision Date: 05-27-2026
Date: 2004-01-01
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product