Product Hierarchy
Product Hierarchy

4694ANH - 12 GHz Coax, 4K UHD Precision Video Coax, RG-6/U Type, 75 Ohm, 18 AWG Solid, CMG-LS


12 GHz Coax, 4K UHD Precision Video Cable, RG-6/U Type, 75 Ohm, 18 AWG solid .040" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to core + tinned copper braid shield (95% coverage), LSZH jacket.

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
118 AWGSolid0.040 inSC - Silvered Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.180 in (4.57 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.274 in (6.96 mm)
Overall Cable Diameter (Nominal): 0.274 in (6.96 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.23 dB/100ft
3.58 MHz0.44 dB/100ft
5 MHz0.51 dB/100ft
6 MHz0.56 dB/100ft
7 MHz0.59 dB/100ft
10 MHz0.70 dB/100ft
12 MHz0.75 dB/100ft
25 MHz1.04 dB/100ft
55 MHz1.45 dB/100ft
67.5 MHz1.58 dB/100ft
71.5 MHz1.62 dB/100ft
88.5 MHz1.78 dB/100ft
100 MHz1.89 dB/100ft
135 MHz2.10 dB/100ft
143 MHz2.16 dB/100ft
180 MHz2.44 dB/100ft
270 MHz2.97 dB/100ft
360 MHz3.45 dB/100ft
540 MHz4.30 dB/100ft
720 MHz5.00 dB/100ft
750 MHz5.10 dB/100ft
1000 MHz5.90 dB/100ft
1500 MHz7.30 dB/100ft
2000 MHz8.50 dB/100ft
2250 MHz9.10 dB/100ft
3000 MHz10.6 dB/100ft
4500 MHz13.2 dB/100ft
6000 MHz15.5 dB/100ft
12000 MHz23.0 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
6.4 Ohm/1000ft (21 Ohm/km)2.8 Ohm/1000ft (9.2 Ohm/km)15.9 pF/ft (52.2 pF/m)75 Ohm85%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.75 in (69.9 mm)2.75 in (69.9 mm)
Max. Pull Tension: 69 lbs (31 kg)
Bulk Cable Weight: 41 lbs/1000ft (61 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: UL1685 FT4 loading , FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
NEC / UL Compliance: Article 800, CMG-LS
CEC / C(UL) Compliance: CMG-LS
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 4694P
Non-Plenum Number: 4694R

History

Update and Revision: Revision Number: 0.329 Revision Date: 12-18-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
4694ANH G751000AquaReel1,000 ft612825437369
4694ANH G751640AquaReel1,640 ft612825437208
4694ANH G753280AquaReel3,280 ft612825437253
4694ANH 0101000BlackReel1,000 ft612825437185
4694ANH 0101640BlackReel1,640 ft612825437246
4694ANH 0103280BlackReel3,280 ft612825437291
4694ANH 0061000Blue, LightReel1,000 ft612825437178
4694ANH 0061640Blue, LightReel1,640 ft612825437222
4694ANH 0063280Blue, LightReel3,280 ft612825437277
4694ANH N3U1000Mil GreenReel1,000 ft612825437161
4694ANH N3U1640Mil GreenReel1,640 ft612825437215
4694ANH N3U3280Mil GreenReel3,280 ft612825437260
4694ANH 0071000PurpleReel1,000 ft612825437192
4694ANH 0071640PurpleReel1,640 ft612825437239
4694ANH 0073280PurpleReel3,280 ft612825437284
Date: 2004-01-01
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product