Product Hierarchy
Product Hierarchy

4640FDZ - OSDP RS485, 1 Pr #24 Str TC, PO Ins, OS, LSZH Jkt, Eca


OSDP RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PO Insulation, Overall Beldfoil®+drainwire, LSZH Outer Jacket, CPR Eca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Instrumentation and computer cable. For OSDP EIA RS-485 transmissions applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.4 mm (0.016 in)1.40 mm (0.0551 in)White & Blue, Blue & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.6 mm (0.024 in)4.10 mm (0.161 in)
Overall Cable Diameter (Nominal): 5.10 mm (0.201 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)78.7 Ohm/km (24.0 Ohm/1000ft)42 pF/m (13 pF/ft)75.5 pF/m120 Ohm78%2.1 Amps per Conductor
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)11.97 dB/100m (0.600 dB/100ft)
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-30°C To +70°C-15°C To +70°C-30°C To +70°C
Bend Radius
Stationary Min.Installation Min.
20 mm (0.79 in)41 mm (1.6 in)
Max. Pull Tension: 150 N (34 lbf)
Bulk Cable Weight: 22 kg/km (15 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
ISO/IEC Compliance: IEC 61034-2 - Smoke Density Min Transmittance = 60%
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 9km for the first order. This product will have Orange as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4541FDW. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.17 Revision Date: 05-07-2025
PDF_913604.pdf
No accessories are available for this product