(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
Speaker Cable, 4 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.
| Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
| Stranding | Cross Section | Construction n x D |
|---|---|---|
| Stranded | 4.00 mm² | 56x0.30 mm |
| Conductor Count: | 4 |
| Type | Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|---|
| Insulation | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.50 mm | 0.07 mm |
| Number | Color |
|---|---|
| Wire 1 | Black |
| Wire 2 | Red |
| Wire 3 | White |
| Wire 4 | Green |
| Material | Nominal Diameter | Diameter +/- Tolerance |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.00 mm | 0.30 mm |
| Description | Filler |
|---|---|
| 1 center filler + 4 wires twisted | PP (1.50mm) |
| Max. Conductor DCR |
|---|
| 4.5 Ohm/km |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -40°C To +70°C |
| CPR Euroclass: | Eca |
| Environmental Space: | Indoor/Outdoor |
| IEC Flammability: | IEC 60332-1-2 |
| IEC 60754-1 - Halogen Amount: | Zero |
| IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
| IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
| Item # | Color | Put-Up Type | Length | EAN |
|---|---|---|---|---|
| 46383NH.00305 | Black | Reel | 305 m | 8719605144256 |
| 46383NH.00500 | Black | Reel | 500 m | 8719605144263 |
| Update and Revision: | Revision Number: 0.90 Revision Date: 12-20-2022 |