(10)Suitable Applications: | Speaker cable for use in indoor or outdoor applications |
Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|
30x30 | BC - Bare Copper | 1.50 mm² | 30x0.25 mm |
Conductor Count: | 2 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 2.50 mm | 0.07 mm |
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.00 mm | 0.10 mm |
Table Notes: | Flexible with Matte Finish |
Description |
---|
2 wires twisted |
Max. Conductor DCR |
---|
13 Ohm/km |
Nom. Capacitance |
---|
76 pF/m |
Nominal Inductance |
---|
Max. 1.20 µH/m |
Voltage Rating [V] |
---|
300 V |
Storage Temp Range: | -40°C To +70°C |
Operating Temp Range (Flexible Install): | -5°C To +60°C |
Operating Temp Range (Fixed Install): | -40°C To +70°C |
Max. Pull Tension: | 200 N |
Environmental Space: | Indoor |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
46382NH.01100 | Gray | Reel | 100 m | 8719605007513 |
46382NH.00500 | Gray | Reel | 500 m | 8719605007506 |
Update and Revision: | Revision Number: 0.150 Revision Date: 10-05-2020 |