Product Hierarchy
Product Hierarchy

46380NH - Speaker Cable LSZH 2x4.0mm², CPR Eca.


Speaker Cable, 2 Conductor 4.0mm² (56 x 0.30mm) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Speaker cable for use in indoor or outdoor applications

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterial
4 mm²56x29BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene3.50 mm (0.138 in)Black, Red
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.00 mm (0.354 in)
Outer Jacket1 Table Notes: Flexible with Matte Finish

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Inductance
4.5 Ohm/kmMax. 1.20 µH/m

Mechanical Characteristics

Temperature
Storage
-40°C To +70°C
Max. Pull Tension: 550 N (120 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.283 Revision Date: 10-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
46380NH.00100GrayReel100 m8719605007438
46380NH.00500GrayReel500 m8719605007445
Date: 2007-08-27
Belden Brilliance® Speaker Cables
Description: Belden has introduced a new line of Brilliance® FRNC speaker cables, designed for audio professionals who require exceptionally clear and very precise sound for PA installations.
Version: NP 109E
No accessories are available for this product