Product Hierarchy
Product Hierarchy

46349CH - MICROPHONE CABLE 24 AWG FRNC/LSZH-C


MICROPHONE CABLE 24AWG FRNC/LSZH-C

Product Overview

Suitable Applications: Microphone cable

Construction Details

Conductor
SizeStrandingMaterial
2432x38BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.45 mm (0.0571 in)Red, Blue
Outer Shield
Shield TypeMaterial
Spiral Serve / ScreenBare Copper (BC)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.10 mm

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
78 Ohm/km60 pF/m (18 pF/ft)110 pF/m (34 pF/ft)

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C
Bend Radius
Installation Min.
61 mm

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-3-24
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.176 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
46349CH.00500BlackReel500 m8719605007407
46349CH.001000BlackReel1,000 m8719605007391
Date: 2005-01-01
No accessories are available for this product