(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Instrumentation and computer cable for EIA RS-485 data transmission applications and Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power-Limited Controls |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.6 mm | 2 |
Conductor Count: | 2 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.73 mm | 0.05 mm |
Number | Color |
---|---|
Wire 1 | White/Blue |
Wire 2 | Blue/White |
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 µm | TC - Tinned Copper | AWG20/7 |
Braid | Tinned Copper (TC) | 90% |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm | 0.89 mm | Provided under the sheath |
Description |
---|
2 fillers + 2 wires twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
78.7 Ohm/km | 11 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
42 pF/m | 75.5 pF/m |
Frequency [MHz] | Nominal Characteristic Impedance |
---|---|
1 | 120 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 1.97 dB/100m |
Nominal Delay |
---|
520 ns/ft |
Max. Recommended Current [A] |
---|
2.1 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temp Range: | -20°C To +80°C |
Storage Temp Range: | -30°C To +80°C |
Operating Temp Range: | -20°C To +80°C |
Oil Resistance: | IEC 60811-2-1 |
Max. Pull Tension: | 320 N |
Min Bend Radius During Installation: | 59 mm |
Min Setting Radius: | 29.5 mm |
Environmental Space: | Indoor |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
IEC Flammability: | IEC 60332-1 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Update and Revision: | Revision Number: 0.183 Revision Date: 12-17-2020 |