Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR Cca
Life Cycle Status: Capability
| Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power-Limited Controls |
| Life Cycle: | Capability - the product is not yet standardly available for orders but can be manufactured |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.35 mm (0.014 in) | 1.45 mm (0.0571 in) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Black & Purple |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 10 mm (0.39 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 105 pF/m (32.0 pF/ft) | 185 pF/m (56.4 pF/ft) | 2 Amps per Conductor |
| Nom Outer Shield DCR: | 42 Ohm/km (13 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 100 mm (3.9 in) |
| Max. Pull Tension: | 330 N (74 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1,d1,a1 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Notes: | This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4302FLW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.4 Revision Date: 08-06-2026 |