Product Hierarchy
Product Hierarchy

45450/3 - XTRAGUARD 4, 3C #14, Str, TPE, 600/1000 V, AWM/STYLE 20328 105C, TC 90C, WTTC 90C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only)

XTRAGUARD 4, 3 Conductor 14 AWG (41/30) TC - Tinned Copper, TPE Insulation, Overall Aluminum/Polyester Shield, Slate TPE Outer Jacket, AWM/STYLE 20328 105C, TC 90C, WTTC 90C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG41x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)TPE - Thermoplastic Elastomer0.032 in (0.81 mm)0.137 in (3.48 mm)Black, Brown, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%14 AWG (41x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.055 in (1.4 mm)0.413 in (10.5 mm)Yes
Overall Cable Diameter (Nominal): 0.413 in (10.5 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)22.3 pF/ft (73.2 pF/m)40 pF/ft (130 pF/m)0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 25 Ohm/1000ft (82 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (TC, AWM 20328), 1000 V (WTTC)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-50°C To +125°C
Bend Radius
Stationary Min.
4.1 in (100 mm)
Max. Pull Tension: 38 lbs (17 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance - Black only
Sustainability: CA Prop 65
Flammability / Reaction to Fire: FT1
NEC / UL Compliance: Article 336, TC
AWM Compliance: AWM 20328, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 45450/3 3C 14 AWG XTRAGUARD(R) 4 E324185 (UL) TYPE WTTC 90C DRY 1000V OR (UL) TYPE TC 90C DRY 600V SUN RES OR AWM 20328 105C 600V 14 AWG OR CRU AWM I/II A/B 125C 600V FT1 CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
45450/3 BK199BlackCut to Length1 ft
No accessories are available for this product