Product Hierarchy
Product Hierarchy

4543FE - Security & Sound, #22-4pr, BC, Shielded, LSZH


Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and LSZH jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Product Life Cycle

Life Cycle: Active - Product is available

Construction Details

Conductor
No. of ElementsSizeStrandingMaterial
422 AWG7x30BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.07 mm (0.0421 in)Black & Red, Black & White, Black & Green, Black & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.5 mm (0.020 in)5.8 mm (0.23 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
54 Ohm/km (16 Ohm/1000ft)105 pF/m (32.0 pF/ft)180 pF/m (55 pF/ft)2 A
Nom Outer Shield DCR: 42 Ohm/km (13 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C to +70°C
Bend Radius
Stationary Min.Installation Min.
29 mm (1.1 in)58 mm (2.3 in)
Max. Pull Tension: 200 N (45 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.105 Revision Date: 11-28-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4543FE.00500GrayReel500 m8719605181190
Date: 2012-07-05
PDF_913604.pdf
No accessories are available for this product