(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Security & Commercial Audio Cable, 3-22 AWG stranded bare copper pairs with polypropylene insulation, LSZH jacket with ripcord
| Suitable Applications: | Sequrity Systems, Intercom/PA Systems, Sound/Audio Systems Power-Limited Controls |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.2 mm (0.0079 in) | 1.07 mm (0.0421 in) | Black & Red, Black & White, Black & Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.38 mm (0.015 in) | 5 mm |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 100 pF/m (30 pF/ft) | 2 A |
| Storage |
|---|
| -30°C to +70°C |
| Installation Min. |
|---|
| 25 mm |
| Max. Pull Tension: | 130 N (29 lbf) |
| Environmental Suitability: | Indoor |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| Update and Revision: | Revision Number: 0.301 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4542UE.00500 | Gray | Reel | 500 m | 8719605007346 |