(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Security & Commercial Audio Cable, 3-22 AWG stranded bare copper pairs with polyolefin insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR Cca
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | 7x30 | BC - Bare Copper | 3 |
Conductor Count: | 6 |
Total Number of Pairs: | 3 |
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.45 mm | 0.05 mm | 0.35 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | AWG24/7 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.50 mm | 1.0 mm |
Description |
---|
3 pairs twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
54 | 52.8 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
105 pF/m | 185 pF/m |
Max. Recommended Current [A] |
---|
2.0 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Storage Temp Range: | -30°C to +70°C |
Operating Temp Range: | -20°C To +70°C |
Max. Pull Tension: | 130 N |
Min Bend Radius During Installation: | 75 mm |
Min Setting Radius: | 38 mm |
CPR Euroclass: | Cca-s1a,d1,a1 |
Environmental Space: | Indoor - Euroclass Cca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 80% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
4542FLW.00500 | Gray | Reel | 500 m | 8719605179906 |
Update and Revision: | Revision Number: 0.17 Revision Date: 10-22-2020 |