(109)Security & Commercial Audio Cable, 3-22 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.75 mm | 3 |
Conductor Count: | 6 |
Total Number of Pairs: | 3 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Insulation | PP - Polypropylene | 1.07 mm | 0.05 mm | 0.2 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 µm | TC - Tinned Copper | AWG24/7 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.3 mm | 0.4 mm | Yes |
Table Notes: | Ripcord provided under sheath |
Description |
---|
3 pairs twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
54 Ohm/km | 46 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
80 pF/m | 140 pF/m |
Max. Recommended Current [A] |
---|
2.0 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -20°C To +70°C |
Storage Temperature Range: | -30°C to +70°C |
Operating Temperature Range: | -20°C To +70°C |
Max. Pull Tension: | 130 N |
Min. Bend Radius During Installation: | 53 mm |
Min Setting Radius: | 27 mm |
CPR Euroclass: | Eca |
Environmental Space: | Indoor - Euroclass Eca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Item # |
---|
4542FE.00500 |
Update and Revision: | Revision Number: 0.59 Revision Date: 06-28-2024 |