(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)OSDP RS-485, 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + drainwire shielding, LSZH / FRNC jacket ,Eca
Life Cycle Status: Capability
Suitable Applications: | Instrumentation and computer cable. For OSDP EIA RS-485 transmissions applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.75 mm (0.030 in) | 2.24 mm (0.0882 in) | White & Blue, Blue & White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.6 mm (0.024 in) | 6.3 mm (0.25 in) |
Overall Cable Diameter (Nominal): | 6.6 mm (0.26 in) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 48.2 Ohm/km (14.7 Ohm/1000ft) | 36.1 pF/m (11.0 pF/ft) | 68.6 pF/m | 120 Ohm | 78% | 2.7 Amps per Conductor |
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 1.64 dB/100m (0.500 dB/100ft) |
Voltage Rating |
---|
300 V |
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -15°C To +70°C | -30°C To +70°C |
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 63 mm (2.5 in) |
Max. Pull Tension: | 200 N (45 lbf) |
Bulk Cable Weight: | 49 kg/km (33 lbs/1000ft) |
Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
ISO/IEC Compliance: | IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance: | EN 50290-2-20 |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Orange as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4541FDW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.17 Revision Date: 05-07-2025 |