XTRAGUARD 4, 3 Conductor 16 AWG (19x29) TC - Tinned Copper, TPE Insulation, Overall Aluminum/Polyester Shield, Slate TPE Outer Jacket, AWM/STYLE 20237 125C, PLTC 105C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | TPE - Thermoplastic Elastomer | 0.016 in (0.41 mm) | 0.091 in (2.3 mm) | Black, Red, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.045 in (1.1 mm) | 0.294 in (7.47 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.294 in (7.47 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 29 pF/ft (95 pF/m) | 52 pF/ft (170 pF/m) | 0.17 µH/ft (0.56 µH/m) |
| Nom Outer Shield DCR: | 39 Ohm/1000ft (130 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (PLTC, AWM 20237, AWM 21918) | 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 125°C | -50°C To +125°C |
| Stationary Min. |
|---|
| 2.9 in (74 mm) |
| Max. Pull Tension: | 82 lbs (37 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance - Black only |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | FT1 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20237 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 45363 3C 16 AWG XTRAGUARD(R) 4 (UL) TYPE PLTC 105C SUN RES OR AWM 20237/21918 125C 300 V OR CRU AWM I/II A/B 125C 300 V FT1 P-07-KA140023-MSHA CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.122 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 45363 BK199 | Black | Cut to Length | 1 ft |
| 45363 BK005 | Black | Reel | 100 ft |