Product Hierarchy
Product Hierarchy

45279/11 - XTRAGUARD 4, 11PR #24, Str, TPE, 300 V, AWM/STYLE 20237 125C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only)

XTRAGUARD 4, 11 Pair 24 AWG (7/32) TC - Tinned Copper, TPE Insulation, Overall Aluminum/Polyester Shield, Slate TPE Outer Jacket, AWM/STYLE 20237 125C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)TPE - Thermoplastic Elastomer0.016 in (0.41 mm)0.056 in (1.4 mm)White-Black, White-Brown, White-Red, White-Orange, White-Yellow, White-Green, White-Blue, White-Violet, White-Slate, Black-Brown, Black-Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.042 in (1.1 mm)0.483 in (12.3 mm)Yes
Overall Cable Diameter (Nominal): 0.483 in (12.3 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Inductance
Pair(s)14 pF/ft (46 pF/m)25 pF/ft (82 pF/m)115 Ohm0.22 µH/ft (0.72 µH/m)
Nom Outer Shield DCR: 25 Ohm/1000ft (82 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
300 V (AWM 20237, AWM 21918)300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-50°C To +125°C
Bend Radius
Stationary Min.
4.8 in (120 mm)
Max. Pull Tension: 50 lbs (23 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance - Black only
Sustainability: CA Prop 65
Flammability / Reaction to Fire: FT1
AWM Compliance: AWM 20237AWM 21918, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 45279/11 11PR 24 AWG XTRAGUARD(R) 4 RU AWM 20237/21918 125C 300V SUN RES OR CRU AWM I/II A/B 125C 300 VOLTS FT1 P-07-KA140023-MSHA CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.11 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
45279/11 BK199White/BlackCut to Length1 ft
No accessories are available for this product