(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Surveillance & CCTV Cable, RG59, Rated-CM, 22 AWG stranded bare copper, foam polyolefin core, 93% bare copper braid, LSZH jacket
| Suitable Applications: | ANALOG VIDEO/CCTV; The cable is suitable for indoor use |
| RG Type: | Mini 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 22 AWG | 7x30 | 0.75 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 3.56 mm (0.140 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 93% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.98 dB/100m |
| 10 MHz | 2.95 dB/100m |
| 50 MHz | 6.88 dB/100m |
| 100 MHz | 9.83 dB/100m |
| 200 MHz | 14.7 dB/100m |
| 400 MHz | 21.6 dB/100m |
| 700 MHz | 29.1 dB/100m |
| 900 MHz | 33.1 dB/100m |
| 1000 MHz | 35.7 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 49.2 Ohm/km | 8.5 Ohm/km (2.6 Ohm/1000ft) | 56.7 pF/m (17.3 pF/ft) | 75 Ohm | 78% |
| Operating | Storage |
|---|---|
| -30°C To +70°C | -30°C To +70°C |
| Stationary Min. | Installation Min. |
|---|---|
| 29.5 mm (1.16 in) | 59 mm |
| Bulk Cable Weight: | 43 kg/km |
| Environmental Suitability: | Indoor |
| Update and Revision: | Revision Number: 0.241 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 451945.00500 | Gray | Reel | 500 m | 8719605007308 |