Product Hierarchy
Product Hierarchy

45178 - XTRAGUARD 4, 8C #16, Str, TPE, 300 V, AWM/STYLE 20237 125C, PLTC 105C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only)

XTRAGUARD 4, 8 Conductor 16 AWG (19x29) TC - Tinned Copper, TPE Insulation, Overall Aluminum/Polyester Shield, Slate TPE Outer Jacket, AWM/STYLE 20237 125C, PLTC 105C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)816 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)TPE - Thermoplastic Elastomer0.016 in (0.41 mm)0.091 in (2.3 mm)Black, Red, White, Green, Orange, Blue, Brown, Yellow
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%16 AWG (19x29) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.055 in (1.4 mm)0.446 in (11.3 mm)Yes
Overall Cable Diameter (Nominal): 0.446 in (11.3 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)29 pF/ft (95 pF/m)52 pF/ft (170 pF/m)0.17 µH/ft (0.56 µH/m)
Nom Outer Shield DCR: 163 Ohm/1000ft (535 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
300 V (PLTC, AWM 20237, AWM 21918)300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-50°C To +125°C
Bend Radius
Stationary Min.
4.5 in (110 mm)
Max. Pull Tension: 51 lbs (23 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance - Black only
Sustainability: CA Prop 65
Flammability / Reaction to Fire: FT1
NEC / UL Compliance: Article 725, PLTC
AWM Compliance: AWM 20237AWM 21918, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 45178 8C 16 AWG XTRAGUARD(R) 4 (UL) TYPE PLTC 105C SUN RES OR AWM 20237/21918 125C 300 V OR CRU AWM I/II A/B 125C 300 V FT1 P-07-KA140023-MSHA CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.24 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
45178 BK199BlackCut to Length1 ft
No accessories are available for this product