XTRAGUARD 4, 15 Pair 22 AWG (7/30) TC - Tinned Copper, TPE Insulation, Overall Aluminum/Polyester Shield, Slate TPE Outer Jacket, AWM/STYLE 20237 125C, PLTC 105C, AWM/STYLE 21918 125C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 15 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | TPE - Thermoplastic Elastomer | 0.016 in (0.41 mm) | 0.062 in (1.6 mm) | White-Black, White-Brown, White-Red, White-Orange, White-Yellow, White-Green, White-Blue, White-Violet, White-Slate, Black-Brown, Black-Red, Black-Orange, Black-Yellow, Black-Green, Black-Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 70% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| TPE - Thermoplastic Elastomer | 0.065 in (1.7 mm) | 0.632 in (16.1 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.632 in (16.1 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 15.1 pF/ft (49.5 pF/m) | 27 pF/ft (89 pF/m) | 105 Ohm | 0.2 µH/ft (0.66 µH/m) |
| Nom Outer Shield DCR: | 19 Ohm/1000ft (62 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (PLTC, AWM 20237, AWM 21918) | 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 125°C | -50°C To +125°C |
| Stationary Min. |
|---|
| 6.3 in (160 mm) |
| Max. Pull Tension: | 67 lbs (30 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance - Black only |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | FT1 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20237 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 45129/15 15PR 22 AWG XTRAGUARD(R) 4 (UL) TYPE PLTC 105C SUN RES OR AWM 20237/21918 125C 300 V OR CRU AWM I/II A/B 125C 300 V FT1 P-07-KA140023-MSHA CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.14 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 45129/15 BK199 | White/Black | Cut to Length | 1 ft |