12 GHz, 4K UHD Precision Video Cable, RG-59 Type, 75 Ohm 5 Coax 20 AWG solid 0.032" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets
| Suitable Applications: | SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p |
| RG Type: | 59 |
| Series Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | Solid | 0.032 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.145 in (3.68 mm) |
| Insulation Table Notes: | Gas Injected |
| Layer | Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.233 in (5.92 mm) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.790 in |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 3.58 MHz | 0.60 dB/100ft |
| 5 MHz | 0.63 dB/100ft |
| 6 MHz | 0.69 dB/100ft |
| 7 MHz | 0.74 dB/100ft |
| 10 MHz | 0.90 dB/100ft |
| 12 MHz | 0.91 dB/100ft |
| 25 MHz | 1.30 dB/100ft |
| 55 MHz | 1.98 dB/100ft |
| 67.5 MHz | 2.05 dB/100ft |
| 71.5 MHz | 2.1 dB/100ft |
| 88.5 MHz | 2.2 dB/100ft |
| 100 MHz | 2.3 dB/100ft |
| 135 MHz | 2.7 dB/100ft |
| 143 MHz | 2.8 dB/100ft |
| 180 MHz | 3.1 dB/100ft |
| 270 MHz | 3.8 dB/100ft |
| 360 MHz | 4.4 dB/100ft |
| 540 MHz | 5.5 dB/100ft |
| 720 MHz | 6.4 dB/100ft |
| 750 MHz | 6.5 dB/100ft |
| 1000 MHz | 7.6 dB/100ft |
| 1500 MHz | 9.3 dB/100ft |
| 2000 MHz | 10.8 dB/100ft |
| 2250 MHz | 11.5 dB/100ft |
| 3000 MHz | 13.4 dB/100ft |
| 4500 MHz | 16.7 dB/100ft |
| 6000 MHz | 19.7 dB/100ft |
| 12000 MHz | 28.7 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 10.2 Ohm/1000ft (33.5 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +75°C |
| Max. Pull Tension: | 210 lbs (95 kg) |
| Bulk Cable Weight: | 260 lbs (120 kg) |
| Environmental Suitability: | Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft, FT4 |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-01 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.113 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 4505RX5 B59CUT | Black | Reel | |
| 4505RX5 B591000 | Black | Reel | 1,000 ft |