75 Ohm SDI Coax, RG-59, 20 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR
| Suitable Applications: | Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | Solid | 0.032 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White | Gas Injected |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.233 in (5.92 mm) |
| Overall Cable Diameter (Nominal): | 0.233 in (5.92 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100ft |
| 3.58 MHz | 0.60 dB/100ft |
| 5 MHz | 0.63 dB/100ft |
| 6 MHz | 0.69 dB/100ft |
| 7 MHz | 0.74 dB/100ft |
| 10 MHz | 0.90 dB/100ft |
| 12 MHz | 0.91 dB/100ft |
| 25 MHz | 1.30 dB/100ft |
| 55 MHz | 1.98 dB/100ft |
| 67.5 MHz | 2.05 dB/100ft |
| 71.5 MHz | 2.1 dB/100ft |
| 88.5 MHz | 2.2 dB/100ft |
| 100 MHz | 2.3 dB/100ft |
| 135 MHz | 2.7 dB/100ft |
| 143 MHz | 2.8 dB/100ft |
| 180 MHz | 3.1 dB/100ft |
| 270 MHz | 3.8 dB/100ft |
| 360 MHz | 4.4 dB/100ft |
| 540 MHz | 5.5 dB/100ft |
| 720 MHz | 6.4 dB/100ft |
| 750 MHz | 6.5 dB/100ft |
| 1000 MHz | 7.6 dB/100ft |
| 1500 MHz | 9.3 dB/100ft |
| 2000 MHz | 10.8 dB/100ft |
| 2250 MHz | 11.5 dB/100ft |
| 3000 MHz | 13.4 dB/100ft |
| 4500 MHz | 16.7 dB/100ft |
| 6000 MHz | 19.7 dB/100ft |
| 12000 MHz | 28.7 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10.1 Ohm/1000ft | 3.4 Ohm/1000ft (11 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +75°C |
| Installation Min. |
|---|
| 2.3 in (58 mm) |
| Max. Pull Tension: | 52 lbs (24 kg) |
| Bulk Cable Weight: | 30 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 4505P |
| Update and Revision: | Revision Number: 0.446 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 4505R 0101000 | Black | Reel | 1,000 ft | 612825396895 |
| 4505R 0105000 | Black | Reel | 5,000 ft | 612825396901 |
| 4505R 01010000 | Black | Reel | 10,000 ft | 612825436157 |
| 4505R 0061000 | Blue, Light | Reel | 1,000 ft | 612825396871 |
| 4505R 0065000 | Blue, Light | Reel | 5,000 ft | 612825436621 |
| 4505R 00610000 | Blue, Light | Reel | 10,000 ft | 612825436546 |
| 4505R N3U1000 | Mil Green | Reel | 1,000 ft | 612825396840 |
| 4505R 0031000 | Orange | Reel | 1,000 ft | 612825396864 |
| 4505R 0071000 | Purple | Reel | 1,000 ft | 612825396888 |
| 4505R 0021000 | Red | Reel | 1,000 ft | 612825396857 |
| 4505R 0025000 | Red | Reel | 5,000 ft | 612825436614 |
| 4505R 00210000 | Red | Reel | 10,000 ft | 612825436539 |
| 4505R 0075000 | Violet | Reel | 5,000 ft | 612825436638 |
| 4505R 00710000 | Violet | Reel | 10,000 ft | 612825436553 |
| 4505R 0091000 | White | Reel | 1,000 ft | 612825413257 |