(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
12 GHz, 4K UHD Precision Video Cable, 75 Ohm RG-59 Type 20 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, CMP, Flamarrest® jacket
| Suitable Applications: | SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
| RG Type: | 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 20 AWG | Solid | 0.032 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.133 in (3.38 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.197 in (5.00 mm) |
| Overall Cable Diameter (Nominal): | 0.197 in (5.00 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 MHz - 1600 MHz | 23 dB |
| 1600 MHz - 4500 MHz | 21 dB |
| 4500 MHz - 12000 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.26 dB/100ft |
| 3.58 MHz | 0.59 dB/100ft |
| 5 MHz | 0.68 dB/100ft |
| 6 MHz | 0.73 dB/100ft |
| 7 MHz | 0.79 dB/100ft |
| 10 MHz | 0.93 dB/100ft |
| 12 MHz | 1.01 dB/100ft |
| 25 MHz | 1.41 dB/100ft |
| 55 MHz | 2.01 dB/100ft |
| 67.5 MHz | 2.20 dB/100ft |
| 71.5 MHz | 2.26 dB/100ft |
| 88.5 MHz | 2.49 dB/100ft |
| 100 MHz | 2.63 dB/100ft |
| 135 MHz | 3.04 dB/100ft |
| 143 MHz | 3.13 dB/100ft |
| 180 MHz | 3.50 dB/100ft |
| 270 MHz | 4.31 dB/100ft |
| 360 MHz | 5.05 dB/100ft |
| 540 MHz | 6.33 dB/100ft |
| 720 MHz | 7.44 dB/100ft |
| 750 MHz | 7.61 dB/100ft |
| 1000 MHz | 8.96 dB/100ft |
| 1500 MHz | 11.32 dB/100ft |
| 2000 MHz | 13.38 dB/100ft |
| 2250 MHz | 14.35 dB/100ft |
| 3000 MHz | 17.00 dB/100ft |
| 4500 MHz | 21.64 dB/100ft |
| 6000 MHz | 25.78 dB/100ft |
| 12000 MHz | 39.48 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10.1 Ohm/1000ft (33.1 Ohm/km) | 2.5 Ohm/1000ft (8.2 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Return Loss: Fixed bridge and termination |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2 in (51 mm) | 2 in (51 mm) |
| Max. Pull Tension: | 55 lbs (25 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 4505R |
| Update and Revision: | Revision Number: 0.240 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 4505P 0101000 | Black | Reel | 1,000 ft |
| 4505P 0105000 | Black | Reel | 5,000 ft |
| 4505P 0061000 | Blue, Light | Reel | 1,000 ft |
| 4505P 0065000 | Blue, Light | Reel | 5,000 ft |
| 4505P 0081000 | Gray | Reel | 1,000 ft |
| 4505P 0085000 | Gray | Reel | 5,000 ft |
| 4505P 8771000 | Natural | Reel | 1,000 ft |
| 4505P 8775000 | Natural | Reel | 5,000 ft |
| 4505P 0071000 | Purple | Reel | 1,000 ft |
| 4505P 0075000 | Purple | Reel | 5,000 ft |
| 4505P 0021000 | Red | Reel | 1,000 ft |
| 4505P 0025000 | Red | Reel | 5,000 ft |
| 4505P 0091000 | White | Reel | 1,000 ft |
| 4505P 0095000 | White | Reel | 5,000 ft |
| 4505P 0041000 | Yellow | Reel | 1,000 ft |
| 4505P 0045000 | Yellow | Reel | 5,000 ft |