Product Hierarchy
Product Hierarchy

4505ANH - 12 GHz Coax, 4K UHD Precision Video Coax, RG-59, 75 Ohm, 20 AWG Solid, CMG-LS


12 GHz Coax, 4K UHD Precision Video Cable, RG-59, 75 Ohm, 20 AWG solid .032" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to core + tinned copper braid shield (95% coverage), LSZH jacket.

Product Overview

Suitable Applications: SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

RG Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
20Solid0.032 inSC - Silvered Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.145 in (3.68 mm)
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.236 in

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 MHz - 1600 MHz23 dB
1600 MHz - 4500 MHz21 dB
4500 MHz - 12000 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.30 dB/100ft
3.58 MHz0.60 dB/100ft
5 MHz0.63 dB/100ft
6 MHz0.69 dB/100ft
7 MHz0.74 dB/100ft
10 MHz0.90 dB/100ft
12 MHz0.91 dB/100ft
25 MHz1.30 dB/100ft
55 MHz1.98 dB/100ft
67.5 MHz2.05 dB/100ft
71.5 MHz2.1 dB/100ft
88.5 MHz2.2 dB/100ft
100 MHz2.3 dB/100ft
135 MHz2.7 dB/100ft
143 MHz2.8 dB/100ft
180 MHz3.1 dB/100ft
270 MHz3.8 dB/100ft
360 MHz4.4 dB/100ft
540 MHz5.5 dB/100ft
720 MHz6.4 dB/100ft
750 MHz6.5 dB/100ft
1000 MHz7.6 dB/100ft
1500 MHz9.3 dB/100ft
2000 MHz10.8 dB/100ft
2250 MHz11.5 dB/100ft
3000 MHz13.4 dB/100ft
4500 MHz16.7 dB/100ft
6000 MHz19.7 dB/100ft
12000 MHz28.7 dB/100ft
Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.2 Ohm/1000ft (33.5 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V RMS
Electrical Characteristics Notes: Return Loss: Fixed bridge and termination

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Max. Pull Tension: 52 lbs (24 kg)
Bulk Cable Weight: 31 lbs/1000ft (46 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, UV Resistance, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
NEC / UL Compliance: CMG-LS
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 4505R

Product Notes

Notes: Print legend includes sequential footage marks.

History

Update and Revision: Revision Number: 0.169 Revision Date: 05-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
4505ANH G751000AquaReel1,000 ft612825437307
4505ANH G751640AquaReel1,640 ft612825437352
4505ANH G753280AquaReel3,280 ft612825437413
4505ANH 0101000BlackReel1,000 ft612825437345
4505ANH 0101640BlackReel1,640 ft612825437406
4505ANH 0103280BlackReel3,280 ft612825437451
4505ANH 0061000Blue, LightReel1,000 ft612825437321
4505ANH 0061640Blue, LightReel1,640 ft612825437383
4505ANH 0063280Blue, LightReel3,280 ft612825437437
4505ANH N3U1000Mil GreenReel1,000 ft612825437314
4505ANH N3U1640Mil GreenReel1,640 ft612825437376
4505ANH N3U3280Mil GreenReel3,280 ft612825437420
4505ANH 0071000PurpleReel1,000 ft612825437338
4505ANH 0071640PurpleReel1,640 ft612825437390
4505ANH 0073280PurpleReel3,280 ft612825437444
Date: 2004-01-01
Belden Brochure Video Cables Updates_v1_05_26 (Revised).pdf
Inst. Instr. UHD 3P BNC Rev.4.20JAN2021.pdf
No accessories are available for this product