Product Hierarchy
Product Hierarchy

45056 - XTRAGUARD 4, 6C #20, Str, TPE, 300 V, AWM/STYLE 21916 125C, PLTC 105C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only)

XTRAGUARD 4, 6 Conductor 20 AWG (7/28) TC - Tinned Copper, TPE Insulation, Slate TPE Outer Jacket, AWM/STYLE 21916 125C, PLTC 105C, SUN RES, CSA C(RU) AWM I/II A/B FT1, CSA SUN RES (Black only) C(RU) AWM I/II A/B FT1, SUN RES (Black only)

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)620 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)TPE - Thermoplastic Elastomer0.016 in (0.41 mm)0.070 in (1.8 mm)Black, Red, White, Green, Orange, Blue
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
TPE - Thermoplastic Elastomer0.045 in (1.1 mm)0.306 in (7.77 mm)Yes
Overall Cable Diameter (Nominal): 0.306 in (7.77 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)15.5 pF/ft (50.9 pF/m)0.19 µH/ft (0.62 µH/m)
Voltage
UL Voltage RatingVoltage Rating
300 V (PLTC, AWM 21916)300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-50°C To +125°C
Bend Radius
Stationary Min.
3.1 in (79 mm)
Max. Pull Tension: 123 lbs (55.8 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance - Black only
Sustainability: CA Prop 65
Flammability / Reaction to Fire: FT1
NEC / UL Compliance: Article 725, PLTC
AWM Compliance: AWM 21916, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 45056 6C 20 AWG XTRAGUARD(R) 4 (UL) TYPE PLTC 105C SUN RES OR AWM 21916 125C 300 V OR CRU AWM I/II A/B 125C 300V FT1 P-07-KA140023-MSHA CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.22 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
45056 BK199BlackCut to Length1 ft
45056 BK005BlackReel100 ft
No accessories are available for this product