Product Hierarchy
Product Hierarchy

4504FLV - Security & Sound, 6 Conductor 22 AWG BC, BC, LSZH, Shielded, B2ca


Security & Commercial Audio Cable, 6-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR B2ca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
227x30BC - Bare Copper0.75 mm6
Conductor Count: 6
Insulation
TypeMaterialNominal DiameterNominal Wall Thickness
InsulationLSZH - Low Smoke Zero Halogen (Flame Retardant)1.07 mm0.35 mm
Color Chart
NumberColor
Wire 1Black
Wire 2Red
White
Green
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Thickness of FoilDrainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%9 µmTC - Tinned CopperAWG24/7
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.8 mm1.1 mmYes
Table Notes: Ripcord provided under sheath

Construction and Dimensions

Cabling
Description
6 wires twisted

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
54 Ohm/km54 Ohm/km
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
105 pF/m185 pF/m
Current
Max. Recommended Current [A]
2.0 Amps per Conductor
Voltage
Voltage Rating [V]
300 V

Temperature Range

Installation Temperature Range: -20°C To +70°C
Storage Temperature Range: -30°C To +70°C
Operating Temperature Range: -20°C To +70°C

Mechanical Characteristics

Max. Pull Tension: 120 N
Min. Bend Radius During Installation: 68 mm
Min Setting Radius: 34 mm

Standards

CPR Euroclass: B2ca-s1a,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass B2ca

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 80%

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 9km for the first order. This product will have Grey as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4341FLW plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.5 Revision Date: 04-07-2025
PDF_913604.pdf
No accessories are available for this product