Product Hierarchy
Product Hierarchy

4502UE - Security & Sound, 4 Conductor 22 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Commercial applications

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)22 AWG7x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.2 mm (0.0079 in)1.07 mm (0.0421 in)Black, Red, White, Green
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)3.6 mm (0.14 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-Cond
53 Ohm/km (16 Ohm/1000ft)80 pF/m (24 pF/ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.408 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4502UE.00100GrayReel100 m8719605007155
4502UE.00500GrayReel500 m8719605007162
Date: 1998-01-01
PDF_913604.pdf
No accessories are available for this product