Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR Cca
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.35 mm (0.014 in) | 1.45 mm (0.0571 in) | Black, Red, White, Green |
| Material | Coverage |
|---|---|
| Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.1 mm (0.043 in) | 5.9 mm (0.23 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 105 pF/m (32.0 pF/ft) | 185 pF/m (56.4 pF/ft) | 2.2 Amps per Conductor |
| Nom Outer Shield DCR: | 54 Ohm/km (16 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 59 mm (2.3 in) |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1a,d1,a1 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80% |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.177 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4502FLW.011000 | Blue | Reel | 1,000 m | 8719605201522 |
| 4502FLW.00500 | Gray | Reel | 500 m | 8719605179708 |
| 4502FLW.02305 | ORANGE | Reel | 305 m | 8719605232403 |
| 4502FLW.02500 | ORANGE | Reel | 500 m | 8719605228307 |
| 4502FLW.03500 | White | Reel | 500 m | 8719605240071 |