(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.75 mm | 4 |
Conductor Count: | 4 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Insulation | PP - Polypropylene | 1.07 mm | 0.05 mm | 0.2 mm |
Number | Color |
---|---|
Wire 1 | Black |
Wire 2 | Red |
Wire 3 | White |
Wire 4 | Green |
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 µm | TC - Tinned Copper | AWG24/7 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.7 mm | 0.4 mm | Provided under the sheath |
Description |
---|
4 wires twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
54 Ohm/km | 52.8 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
105 pF/m | 185 pF/m |
Max. Recommended Current [A] |
---|
2.2 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temp Range: | -20°C To +70°C |
Storage Temp Range: | -30°C To +70°C |
Operating Temp Range: | -20°C To +70°C |
Max. Pull Tension: | 65 N |
Min Bend Radius During Installation: | 37 mm |
Min Setting Radius: | 18.5 mm |
CPR Euroclass: | Eca |
Environmental Space: | Indoor - Euroclass Eca |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
4502FE.00100 | Gray | Reel | 100 m | 8719605007124 |
4502FE.00500 | Gray | Reel | 500 m | 8719605007131 |
Update and Revision: | Revision Number: 0.190 Revision Date: 12-18-2020 |