Product Hierarchy
Product Hierarchy

4501UE - Security & Sound, 3 Conductor 22 AWG BC, LSZH, Eca


Security & Commercial Audio Cable, 3-22 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
SizeStrandingMaterial
227x30BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.07 mm (0.0421 in)Black, Red, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)3.3 mm (0.13 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
53 Ohm/km (16 Ohm/1000ft)60 pF/m (18 pF/ft)2.8 Amps per Conductor

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
33 mm (1.3 in)
Max. Pull Tension: 50 N (11 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.342 Revision Date: 12-16-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4501UE.00500GrayReel500 m8719605007117
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product