Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Security & Commercial Audio Cable, 2-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Cca
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.35 mm (0.014 in) | 1.45 mm (0.0571 in) | Black, Red |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.1 mm (0.043 in) | 5.2 mm (0.20 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 54 Ohm/km (16 Ohm/1000ft) | 150 pF/m (46 pF/ft) | 285 pF/m (86.9 pF/ft) | 2.8 Amps per Conductor |
| Nom Outer Shield DCR: | 54 Ohm/km (16 Ohm/1000ft) |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +70°C | -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 52 |
| Max. Pull Tension: | 40 N (9.0 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Cca-s1a,d1,a1 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80% |
| Update and Revision: | Revision Number: 0.188 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4500FLW.011000 | Blue | Reel | 1,000 m | 8719605201515 |
| 4500FLW.00500 | Gray | Reel | 500 m | 8719605179661 |
| 4500FLW.04305 | Orange | Reel | 305 m | 8719605232991 |
| 4500FLW.02500 | Orange | Reel | 500 m | 8719605228338 |
| 4500FLW.03305 | White | Reel | 305 m | 8719605232243 |