Product Hierarchy
Product Hierarchy

4500FE - Security & Sound, 2 Conductor 22 AWG BC, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 2-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
SizeStrandingMaterial
227x30BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.07 mm (0.0421 in)Black, Red
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)3.2 mm (0.13 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
54 Ohm/km (16 Ohm/1000ft)110 pF/m (34 pF/ft)200 pF/m (61 pF/ft)2.8 Amps per Conductor
Nom Outer Shield DCR: 54 Ohm/km (16 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
32 mm (1.3 in)
Max. Pull Tension: 40 N (9.0 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.354 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4500FE.00100GrayReel100 m8719605007032
4500FE.00500GrayReel500 m8719605007049
4500FE.K0500GrayReel500 m8719605007063
4500FE.001000GrayReel1,000 m8719605213419
4500FE.01500WhiteReel500 m8719605144041
4500FE.011000WhiteReel1,000 m8719605007056
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product