Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
PTZ (CCTV + Power/Audio) Cable), Coax 59/U, Flame retardance IEC60332-1 20 AWG solid bare copper, foamed polyethylene core, 95% bare copper braid, LSZH jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 59 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 20 AWG | Solid | 0.81 mm | BC - Bare Copper |
| Pair1 | 18 AWG | 7x26 | 1.17 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 3.68 mm (0.145 in) |
| Twisted Pair(s) | PE - Polyethylene | 1.7 mm (0.067 in) |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm (0.23 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.98 dB/100m |
| 5 MHz | 2.13 dB/100m |
| 10 MHz | 2.95 dB/100m |
| 50 MHz | 6.23 dB/100m |
| 100 MHz | 8.53 dB/100m |
| 200 MHz | 11.8 dB/100m |
| 400 MHz | 16.4 dB/100m |
| 700 MHz | 23 dB/100m |
| 900 MHz | 26.2 dB/100m |
| 1000 MHz | 27.9 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 10.3 Ohm/1000ft (33.8 Ohm/km) | 12.5 Ohm/km (3.81 Ohm/1000ft) | 55.6 pF/m (16.9 pF/ft) | 75 Ohm | 83% |
| 21.3 Ohm/km (6.49 Ohm/1000ft) |
| Operating | Storage |
|---|---|
| -30°C To +70°C | -30°C To +70°C |
| Max. Pull Tension: | 450 N (100 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d2,a1 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.340 Revision Date: 06-08-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 449945.00100 | Gray | Reel | 100 m | 8719605007018 |
| 449945.00500 | Gray | Reel | 500 m | 8719605007025 |