(109)Security & Commercial Audio Cable, 3-20 AWG stranded bare copper pairs with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca
Life Cycle Status: Capability
Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Control Systems |
AWG | Material | No. of Pairs |
---|---|---|
20 | BC - Bare Copper | 3 |
Conductor Count: | 6 |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.60 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | AWG24/7 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.2 mm | 1.1 mm | Yes |
Table Notes: | Ripcord provided under sheath |
Description |
---|
3 pairs twisted |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
34 Ohm/km | 36 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
125 pF/m | 224 pF/m |
Max. Recommended Current [A] |
---|
2.8 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -20°C To +70°C |
Storage Temperature Range: | -30°C to +70°C |
Operating Temperature Range: | -20°C To +70°C |
Max. Pull Tension: | 180 N |
Min. Bend Radius During Installation: | 82 mm |
Min Setting Radius: | 41 mm |
CPR Euroclass: | B2ca-s1,d1,a1 |
Environmental Space: | Indoor - Euroclass B2ca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 6km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4442FLW. Please liaise with your Belden representative for confirmation. |
Update and Revision: | Revision Number: 0.16 Revision Date: 10-01-2024 |