Product Hierarchy
Product Hierarchy

4441FLV - Security & Sound, 2 Pair 20AWG BC, LSZH, Shielded, B2ca


Security & Commercial Audio Cable, 2-20 AWG stranded bare copper pairs with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca

Life Cycle Status: Capability

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Control Systems

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
207x28BC - Bare Copper2
Conductor Count: 4
Total Number of Pairs: 2
Insulation
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.60 mm0.05 mm
Color Chart
NumberColor
Pair 1Black & Red
Pair 2Black & White
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned CopperAWG24/7
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.2 mm0.9 mmYes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Construction and Dimensions

Cabling
Description
2 pairs twisted

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
34 Ohm/km36 Ohm/km
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
95 pF/m170 pF/m
Current
Max. Recommended Current [A]
3 Amps per Conductor
Voltage
Voltage Rating [V]
300 V

Temperature Range

Installation Temperature Range: -20°C To +70°C
Storage Temperature Range: -30°C to +70°C
Operating Temperature Range: -20°C To +70°C

Mechanical Characteristics

Maximum Recommended Pulling Tension: 180 N
Minimum Bend Radius During Installation: 72 mm
Min Setting Radius: 36 mm

Standards

CPR Euroclass: B2ca-s1,d1,a1

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass B2ca

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 9km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4341FLW. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-09-2026
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product