(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Surveillance & CCTV Cable, RG59, Rated-CMG, 20 AWG solid bare copper, foam polyolefin core, 90% bare copper braid, LSZH jacket, Eca
Life Cycle Status: Discontinued
| Suitable Applications: | Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 59 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 20 AWG | Solid | 0.81 mm | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 3.68 mm (0.145 in) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.9 mm (0.23 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.98 dB/100m |
| 5 MHz | 2.13 dB/100m |
| 10 MHz | 2.95 dB/100m |
| 50 MHz | 6.23 dB/100m |
| 100 MHz | 8.53 dB/100m |
| 200 MHz | 11.8 dB/100m |
| 400 MHz | 16.4 dB/100m |
| 700 MHz | 23 dB/100m |
| 900 MHz | 26.2 dB/100m |
| 1000 MHz | 27.9 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 33.5 Ohm/km (10.2 Ohm/1000ft) | 12.48 Ohm/km (3.804 Ohm/1000ft) | 55.6 pF/m (16.9 pF/ft) | 75 Ohm | 83% |
| Operating | Storage |
|---|---|
| -30°C To +70°C | -30°C To +70°C |
| Stationary Min. | Installation Min. |
|---|---|
| 29.5 mm (1.16 in) | 59 mm (2.3 in) |
| Bulk Cable Weight: | 43 kg/km (29 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.321 Revision Date: 09-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 443945.01305 | Black | Reel | 305 m | 8719605006998 |
| 443945.01500 | Black | Reel | 500 m | 8719605170408 |
| 443945.011524 | Black | Reel | 1,524 m | 8719605006981 |
| 443945.00100 | Gray | Reel | 100 m | 8719605006950 |
| 443945.00999 | Gray | Reel | 499 m | 8719605006974 |
| 443945.00500 | Gray | Reel | 500 m | 8719605006967 |