(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Security & Commercial Audio Cable, 4-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR Cca
Life Cycle Status: Capability
| Suitable Applications: | Commercial applications. |
| Life Cycle: | Capability - the product is not yet standardly available for orders but can be manufactured |
| Size | Stranding | Material |
|---|---|---|
| 20 AWG | 7x28 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PO - Polyolefin | 0.2 mm (0.0079 in) | 1.25 mm (0.0492 in) | Black, Red, White, Green, Brown, Blue, Orange, Yellow |
| Material | Coverage | Drainwire Type |
|---|---|---|
| Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.5 mm (0.020 in) | 5.60 mm (0.220 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord Provided under the sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 34 Ohm/km (10 Ohm/1000ft) | 110 pF/m (34 pF/ft) | 224 pF/m (68.3 pF/ft) | 2.7 Amps per Conductor |
| Nom Outer Shield DCR: | 24 Ohm/km (7.3 Ohm/1000ft) |
| Operating | Storage |
|---|---|
| -20°C To +70°C | -30°C To +70°C |
| Installation Min. |
|---|
| 5*D/10*D |
| Max. Pull Tension: | 200 N (45 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80% |
| Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4506FE. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.2 Revision Date: 08-05-2026 |