Product Hierarchy
Product Hierarchy

4404UE - Security & Sound, 6 Conductor 20 AWG BC, LSZH


Security & Commercial Audio Cable, 6-20 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord

Life Cycle Status: Capability

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Conductors
207x28BC - Bare Copper1.27 mm6
Conductor Count: 6
Insulation
TypeMaterialNominal DiameterDiameter +/- ToleranceNominal Wall Thickness
InsulationPP - Polypropylene1.27 mm0.05 mm0.2 mm
Color Chart
NumberColor
Wire 1Black
Wire 2Red
Wire 3White
Wire 4Green
Wire 5Brown
Wire 6Blue
Outer Jacket
MaterialNominal DiameterNominal Wall ThicknessRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.80 mm0.45 mmYes
Table Notes: Ripcord provided under sheath

Construction and Dimensions

Cabling
Description
4 wires twisted

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
34 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
60 pF/m
Current
Max. Recommended Current [A]
2.7 A
Voltage
Voltage Rating [V]
300 V

Temperature Range

Installation Temperature Range: -20°C To +70°C
Storage Temperature Range: -30°C To +70°C
Operating Temperature Range: -20°C To +70°C

Mechanical Characteristics

Max. Pull Tension: 150 N
Min. Bend Radius During Installation: 48 mm
Min Setting Radius: 24 mm

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
IEC 60754-1 - Halogen Amount: Zero
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 2.5 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3
IEC 61034-2 - Smoke Density Min. Transmittance: 60%

Product Notes

Notes: This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 9km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4504UE. Please liaise with your Belden representative for confirmation.

History

Update and Revision: Revision Number: 0.5 Revision Date: 11-13-2024
Date: 2005-01-01
13842_50063 NewGen Cable Ref Guide (2022-10-10).pdf
No accessories are available for this product