Product Hierarchy
Product Hierarchy

4402FE - Security & Sound, 4 Conductor 20 AWG BC, LSZH, Shielded, Eca


Security & Commercial Audio Cable, 4-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR Eca

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
SizeStrandingMaterial
207x28BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.2 mm (0.0079 in)1.27 mm (0.0500 in)Black, Red, White, Green
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.4 mm (0.016 in)4.15 mm (0.163 in)Yes
Outer Jacket1 Table Notes: Ripcord provided under sheath

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
34 Ohm/km (10 Ohm/1000ft)160 pF/m (49 pF/ft)300 pF/m (91 pF/ft)3 A
Nom Outer Shield DCR: 37 Ohm/km (11 Ohm/1000ft)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +70°C-20°C To +70°C-30°C To +70°C
Bend Radius
Installation Min.
41.5 mm (1.63 in)
Max. Pull Tension: 90 N (20 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.354 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
4402FE.00500GrayReel500 m8719605006943
Date: 2005-01-01
PDF_913604.pdf
No accessories are available for this product