Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Security & Commercial Audio Cable, 2-20 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Size | Stranding | Material |
|---|---|---|
| 20 | 7x28 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PP - Polypropylene | 0.2 mm (0.0079 in) | 1.27 mm (0.0500 in) | Black & Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.4 mm (0.016 in) | 3.6 mm (0.14 in) | Yes |
| Outer Jacket1 Table Notes: | Ripcord provided under sheath |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 34 Ohm/km (10 Ohm/1000ft) | 61 pF/m (19 pF/ft) | 3.75 Amps per Conductor |
| Storage |
|---|
| -30°C to +70°C |
| Installation Min. |
|---|
| 18 mm (0.71 in) |
| Max. Pull Tension: | 45 N (10 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.365 Revision Date: 12-16-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 4400UE.00500 | Gray | Reel | 500 m | 8719605006936 |