(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
PTZ (CCTV + Power/Audio) Cable), Coax RG-6, 18 AWG solid bare copper, foamed polyethylene core, 95% bare copper braid, LSZH jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| RG Type: | 6 |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
| Pair1 | 18 AWG | 7x26 | 1.17 mm | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
| Twisted Pair(s) | PE - Polyethylene | 1.7 mm (0.067 in) |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.8 mm (0.27 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.56 dB/100m |
| 5 MHz | 1.48 dB/100m |
| 10 MHz | 2.1 dB/100m |
| 50 MHz | 4.79 dB/100m |
| 100 MHz | 6.89 dB/100m |
| 200 MHz | 9.84 dB/100m |
| 400 MHz | 14.1 dB/100m |
| 700 MHz | 19 dB/100m |
| 900 MHz | 22 dB/100m |
| 1000 MHz | 23.3 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.52 Ohm/1000ft (21.4 Ohm/km) | 10.2 Ohm/km (3.11 Ohm/1000ft) | 53.4 pF/m (16.3 pF/ft) | 75 Ohm | 83% |
| 21 Ohm/km (6.4 Ohm/1000ft) |
| Operating | Storage |
|---|---|
| -30°C To +70°C | -30°C To +70°C |
| Max. Pull Tension: | 52 N (12 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.326 Revision Date: 07-13-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 439945.00100 | Gray | Reel | 100 m | 8719605006899 |
| 439945.00500 | Gray | Reel | 500 m | 8719605006905 |