Product Hierarchy
Product Hierarchy

43907NH - Speaker Cable LSZH 8x2.5mm², CPR Eca.


Speaker Cable, 8 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Speaker cable for use in indoor or outdoor applications

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Insulation
Element
Conductor(s)

Electrical Characteristics

Electricals
Max. Conductor DCR
8 Ohm/km

Mechanical Characteristics

Temperature
Storage
-15°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor

History

Update and Revision: Revision Number: 0.130 Revision Date: 09-14-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
43907NH.00500GrayReel500 m
Date: 2014-04-09
No accessories are available for this product